Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1426 - 1450 of 1755 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA30SN44K200SEO N/A 23144 N/A 200 mm N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA30SN44K200SO N/A 23144 N/A 200 mm N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA31SN44K200SEO N/A 23144 N/A 200 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA31SN44K200SO N/A 23144 N/A 200 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA4SD44K714SB N/A 23144 N/A 7 7/8 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH44K714SB N/A 23144 N/A 7 7/8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH44DK714SB N/A 23144 N/A 7 7/8 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH044K714SB N/A 23144 N/A 7 7/8 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA30SN44K714SB N/A 23144 N/A 7 7/8 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA31SN44K714SB N/A 23144 N/A 7 7/8 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA30SN44K714SO N/A 23144 N/A 7 7/8 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA31SN44K714SO N/A 23144 N/A 7 7/8 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA4SD44K715SB N/A 23144 N/A 7 15/16 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH44K715SB N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH44DK715SB N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH044K715SB N/A 23144 N/A 7 15/16 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA30SN44K715SB N/A 23144 N/A 7 15/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA31SN44K715SB N/A 23144 N/A 7 15/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH44K715SEO N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH44K715SO N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH044K715SO N/A 23144 N/A 7 15/16 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA30SN44K715SO N/A 23144 N/A 7 15/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA31SN44K715SO N/A 23144 N/A 7 15/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAA4SD44K800SB N/A 23144 N/A 8 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
TAAPH44K800SB N/A 23144 N/A 8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A
1426 - 1450 of 1755 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »