Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH44DK800SB | N/A 23144 | N/A 8 in | N/A 9.5 in241.3 mm | N/A 25.63 in651 mm | N/A 27.88 in708.1 mm | N/A 7.25 in184.2 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH044K800SB | N/A 23144 | N/A 8 in | N/A 7.88 in200.1 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.2 mm | N/A 4.5 in114.3 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA30SN44K800SB | N/A 23144 | N/A 8 in | N/A 8.27 in210 mm | N/A 19.29 in490 mm | N/A 20.87 in530 mm | N/A 5.12 in130 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA31SN44K800SB | N/A 23144 | N/A 8 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA4SD44K800SEO | N/A 23144 | N/A 8 in | N/A 12.5 in317.5 mm | N/A 30.5 in774.7 mm | N/A 34 in863.6 mm | N/A 6 in152.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44K800SEO | N/A 23144 | N/A 8 in | N/A 9.5 in241.3 mm | N/A 24.75 in630.4 mm | N/A 27.88 in708.2 mm | N/A 5.25 in133.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44K800SET | N/A 23144 | N/A 8 in | N/A 9.5 in241.3 mm | N/A 24.75 in630.4 mm | N/A 27.88 in708.2 mm | N/A 5.25 in133.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44K800SO | N/A 23144 | N/A 8 in | N/A 9.5 in241.3 mm | N/A 24.75 in630.4 mm | N/A 27.88 in708.2 mm | N/A 5.25 in133.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44K800ST | N/A 23144 | N/A 8 in | N/A 9.5 in241.3 mm | N/A 24.75 in630.4 mm | N/A 27.88 in708.2 mm | N/A 5.25 in133.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA30SN44K800SO | N/A 23144 | N/A 8 in | N/A 8.27 in210 mm | N/A 19.29 in490 mm | N/A 20.87 in530 mm | N/A 5.12 in130 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA31SN44K800SO | N/A 23144 | N/A 8 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH048K807SB | N/A 23148 | N/A 8 7/16 in | N/A 8.25 in209.5 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K807SB | N/A 23148 | N/A 8 7/16 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K807SB | N/A 23148 | N/A 8 7/16 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K807SO | N/A 23148 | N/A 8 7/16 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K807SO | N/A 23148 | N/A 8 7/16 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH048K808SB | N/A 23148 | N/A 8 1/2 in | N/A 8.25 in209.5 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K808SB | N/A 23148 | N/A 8 1/2 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K808SB | N/A 23148 | N/A 8 1/2 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH048K808SEO | N/A 23148 | N/A 8 1/2 in | N/A 8.25 in209.5 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH048K808SO | N/A 23148 | N/A 8 1/2 in | N/A 8.25 in209.5 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K808SO | N/A 23148 | N/A 8 1/2 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K808SO | N/A 23148 | N/A 8 1/2 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH048K220SB | N/A 23148 | N/A 220 mm | N/A 8.25 in209.5 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K220SB | N/A 23148 | N/A 220 mm | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|