All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 481 « 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH28K415S 22228 4 15/16 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
3.38 in
85.9
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAAPG28K415S 22228 4 15/16 in 5.906 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
3.15 in
80
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAA4SD28K500S 22228 5 in 7-1/2 in
190.5
mm
17.75 in
450.9
mm
19.75 in
501.7
mm
3-3/4 in
95.3
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAA4DI28K500S 22228 5 in 6-1/4 in
158.8
mm
15.5 in
393.7
mm
18.06 in
458.7
mm
2-1/2 in
63.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAAPH28K500S 22228 5 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
3.38 in
85.9
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAAPG28K500S 22228 5 in 5.906 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
3.15 in
80
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
TAAPH30K503S 23130 5 3/16 in 6.31 in
160.3
mm
17 in
431.8
mm
18.25 in
463.6
mm
3-3/4 in
95.2
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
CAD Icon (for items table)
TAAPG30K503S 23130 5 3/16 in 6.3 in
160
mm
17.48 in
444
mm
17.95 in
456
mm
3.54 in
90
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
CAD Icon (for items table)
TAAPH30K504S 23130 5.2500 in 6.31 in
160.3
mm
17 in
431.8
mm
18.25 in
463.6
mm
3-3/4 in
95.2
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
CAD Icon (for items table)
TAAPG30K504S 23130 5.2500 in 6.3 in
160
mm
17.48 in
444
mm
17.95 in
456
mm
3.54 in
90
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
CAD Icon (for items table)
TAAPH30K135S 23130 135 mm 6.31 in
160.3
mm
17 in
431.8
mm
18.25 in
463.6
mm
3-3/4 in
95.2
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
CAD Icon (for items table)
TAAPG30K135S 23130 135 mm 6.3 in
160
mm
17.48 in
444
mm
17.95 in
456
mm
3.54 in
90
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
CAD Icon (for items table)
TAA4SD32K506S 23132 5.3750 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5.0 in
127
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAA4DI32K506S 23132 5.3750 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAAPH32K506S 23132 5.3750 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
DAAPF32K506S 23132 5.3750 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAA4SD32K507S 23132 5 7/16 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5.0 in
127
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAA4DI32K507S 23132 5 7/16 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAAPH32K507S 23132 5 7/16 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
DAAPF32K507S 23132 5 7/16 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAA4SD32K508S 23132 5 1/2 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5.0 in
127
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAA4DI32K508S 23132 5 1/2 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAAPH32K508S 23132 5 1/2 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
DAAPF32K508S 23132 5 1/2 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAA4SD32K140S 23132 140 mm 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5.0 in
127
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
  Results 126 - 150 of 481 « 6 7 8 9 10 »