Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH152K240SB | N/A 23152 | N/A 240 mm | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K240SB | N/A 23152 | N/A 240 mm | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K240SB | N/A 23152 | N/A 240 mm | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K240SEO | N/A 23152 | N/A 240 mm | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K240SO | N/A 23152 | N/A 240 mm | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K240SEO | N/A 23152 | N/A 240 mm | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K240SO | N/A 23152 | N/A 240 mm | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K240SEO | N/A 23152 | N/A 240 mm | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K240SO | N/A 23152 | N/A 240 mm | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH052K908SB | N/A 23152 | N/A 9 1/2 in | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K908SB | N/A 23152 | N/A 9 1/2 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K908SB | N/A 23152 | N/A 9 1/2 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K908SB | N/A 23152 | N/A 9 1/2 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH052K908SEO | N/A 23152 | N/A 9 1/2 in | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH052K908SO | N/A 23152 | N/A 9 1/2 in | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K908SEO | N/A 23152 | N/A 9 1/2 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K908SO | N/A 23152 | N/A 9 1/2 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K908SO | N/A 23152 | N/A 9 1/2 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K908SO | N/A 23152 | N/A 9 1/2 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH056K915SB | N/A 23156 | N/A 9 15/16 in | N/A 9.88 in250.9 mm | N/A 26.25 in666.7 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH156K915SB | N/A 23156 | N/A 9 15/16 in | N/A 12 in304.8 mm | N/A 30 in762 mm | N/A 33.5 in851 mm | N/A 9 in228.6 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA30SN56K915SB | N/A 23156 | N/A 9 15/16 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA31SN56K915SB | N/A 23156 | N/A 9 15/16 in | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH056K915SO | N/A 23156 | N/A 9 15/16 in | N/A 9.88 in250.9 mm | N/A 26.25 in666.7 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH156K915SEO | N/A 23156 | N/A 9 15/16 in | N/A 12 in304.8 mm | N/A 30 in762 mm | N/A 33.5 in851 mm | N/A 9 in228.6 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|