Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1601 - 1625 of 1755 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH164K1108SB N/A 23164 N/A 11 1/2 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K1108SB N/A 23164 N/A 11 1/2 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K1108SB N/A 23164 N/A 11 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1108SEO N/A 23164 N/A 11 1/2 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1108SO N/A 23164 N/A 11 1/2 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K1108SO N/A 23164 N/A 11 1/2 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K1108SO N/A 23164 N/A 11 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH064K300SB N/A 23164 N/A 300 mm N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K300SB N/A 23164 N/A 300 mm N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K300SB N/A 23164 N/A 300 mm N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K300SB N/A 23164 N/A 300 mm N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH064K300SO N/A 23164 N/A 300 mm N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K300SEO N/A 23164 N/A 300 mm N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K300SO N/A 23164 N/A 300 mm N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K300SEO N/A 23164 N/A 300 mm N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K300SO N/A 23164 N/A 300 mm N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K300SEO N/A 23164 N/A 300 mm N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K300SO N/A 23164 N/A 300 mm N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH064K1115SB N/A 23164 N/A 11 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1115SB N/A 23164 N/A 11 15/16 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K1115SB N/A 23164 N/A 11 15/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K1115SB N/A 23164 N/A 11 15/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1115SEO N/A 23164 N/A 11 15/16 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1115SO N/A 23164 N/A 11 15/16 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K1115SO N/A 23164 N/A 11 15/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
1601 - 1625 of 1755 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »