Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH068K320SB | N/A 23168 | N/A 320 mm | N/A 12 in304.8 mm | N/A 32 in812.8 mm | N/A 33.5 in850.9 mm | N/A 10 in254 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAAPH168K320SB | N/A 23168 | N/A 320 mm | N/A 14 in355.6 mm | N/A 36.75 in933.5 mm | N/A 38.25 in971.6 mm | N/A 10.75 in273.1 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAA30SN68K320SB | N/A 23168 | N/A 320 mm | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAA31SN68K320SB | N/A 23168 | N/A 320 mm | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAAPH068K320SO | N/A 23168 | N/A 320 mm | N/A 12 in304.8 mm | N/A 32 in812.8 mm | N/A 33.5 in850.9 mm | N/A 10 in254 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAAPH168K320SEO | N/A 23168 | N/A 320 mm | N/A 14 in355.6 mm | N/A 36.75 in933.5 mm | N/A 38.25 in971.6 mm | N/A 10.75 in273.1 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAAPH168K320SO | N/A 23168 | N/A 320 mm | N/A 14 in355.6 mm | N/A 36.75 in933.5 mm | N/A 38.25 in971.6 mm | N/A 10.75 in273.1 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAA30SN68K320SEO | N/A 23168 | N/A 320 mm | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAA30SN68K320SO | N/A 23168 | N/A 320 mm | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAA31SN68K320SEO | N/A 23168 | N/A 320 mm | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAA31SN68K320SO | N/A 23168 | N/A 320 mm | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1540000 lbf6850000 N | N/A 1010000 lbf4500000 N |
N/A
|
| TAAPH072K1215SB | N/A 23172 | N/A 12 15/16 in | N/A 12.81 in325.3 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH172K1215SB | N/A 23172 | N/A 12 15/16 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA30SN72K1215SB | N/A 23172 | N/A 12 15/16 in | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA31SN72K1215SB | N/A 23172 | N/A 12 15/16 in | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH172K1215SEO | N/A 23172 | N/A 12 15/16 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH172K1215SO | N/A 23172 | N/A 12 15/16 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA30SN72K1215SO | N/A 23172 | N/A 12 15/16 in | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA31SN72K1215SO | N/A 23172 | N/A 12 15/16 in | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH072K1300SB | N/A 23172 | N/A 13 in | N/A 12.81 in325.3 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH172K1300SB | N/A 23172 | N/A 13 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA30SN72K1300SB | N/A 23172 | N/A 13 in | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA31SN72K1300SB | N/A 23172 | N/A 13 in | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH172K1300SEO | N/A 23172 | N/A 13 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH172K1300SO | N/A 23172 | N/A 13 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|