All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 481 « 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4DI32K140S 23132 140 mm 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAAPH32K140S 23132 140 mm 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
DAAPF32K140S 23132 140 mm 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3-3/4 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
CAD Icon (for items table)
TAA4SD34K513S 23134 5 13/16 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5.0 in
127
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAA4DI34K513S 23134 5 13/16 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH34K513S 23134 5 13/16 in 7.06 in
179.4
mm
19.38 in
493.6
mm
21.63 in
549.4
mm
4-1/4 in
108
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH34DK513S 23134 5 13/16 in 7.06 in
179.3
mm
19.38 in
492.3
mm
21.63 in
549.4
mm
5.5 in
139.7
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH634K513S 23134 5 13/16 in 8-1/4 in
209.6
mm
22.5 in
571.5
mm
25 in
635
mm
5.0 in
127
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH634DK513S 23134 5 13/16 in 8-1/4 in
209.6
mm
23 in
584.2
mm
25 in
635
mm
6.75 in
171.5
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH034K513S 23134 5 13/16 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
3.38 in
85.7
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAA31SN34K513S 23134 5 13/16 in 6.69 in
170
mm
16.14 in
410
mm
17.72 in
450
mm
3.94 in
100
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
DAAPF34K513S 23134 5 13/16 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.13 in
485.8
mm
3-3/4 in
95.3
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAA4SD34K514S 23134 5.8750 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5.0 in
127
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAA4DI34K514S 23134 5.8750 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH34K514S 23134 5.8750 in 7.06 in
179.4
mm
19.38 in
493.6
mm
21.63 in
549.4
mm
4-1/4 in
108
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH34DK514S 23134 5.8750 in 7.06 in
179.3
mm
19.38 in
492.3
mm
21.63 in
549.4
mm
5.5 in
139.7
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH634K514S 23134 5.8750 in 8-1/4 in
209.6
mm
22.5 in
571.5
mm
25 in
635
mm
5.0 in
127
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH634DK514S 23134 5.8750 in 8-1/4 in
209.6
mm
23 in
584.2
mm
25 in
635
mm
6.75 in
171.5
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH034K514S 23134 5.8750 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
3.38 in
85.7
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAA31SN34K514S 23134 5.8750 in 6.69 in
170
mm
16.14 in
410
mm
17.72 in
450
mm
3.94 in
100
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
DAAPF34K514S 23134 5.8750 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.13 in
485.8
mm
3-3/4 in
95.3
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAA4SD34K150S 23134 150 mm 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5.0 in
127
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAA4DI34K150S 23134 150 mm 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH34K150S 23134 150 mm 7.06 in
179.4
mm
19.38 in
493.6
mm
21.63 in
549.4
mm
4-1/4 in
108
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
TAAPH34DK150S 23134 150 mm 7.06 in
179.3
mm
19.38 in
492.3
mm
21.63 in
549.4
mm
5.5 in
139.7
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
CAD Icon (for items table)
  Results 151 - 175 of 481 « 6 7 8 9 10 »