Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
« 71
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA31SN80K1500SO | N/A 23180 | N/A 15 in | N/A 14.96 in380 mm | N/A 36.61 in930 mm | N/A 38.19 in970 mm | N/A 9.45 in240 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAAPH180K1500SEO | N/A 23180 | N/A 15 in | N/A 15.5 in393.7 mm | N/A 41.75 in1060.4 mm | N/A 43.5 in1104.9 mm | N/A 12.25 in311.1 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAAPH180K1500SO | N/A 23180 | N/A 15 in | N/A 15.5 in393.7 mm | N/A 41.75 in1060.4 mm | N/A 43.5 in1104.9 mm | N/A 12.25 in311.1 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA30SN80K1500SO | N/A 23180 | N/A 15 in | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA31SN80K1500SB | N/A 23180 | N/A 15 in | N/A 14.96 in380 mm | N/A 36.61 in930 mm | N/A 38.19 in970 mm | N/A 9.45 in240 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
« 71