Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
176 - 200 of 497 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 23134 N/A 5 7/8 in N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 5.5 in139.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 8.25 in209.6 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 8.25 in209.6 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 7/8 in N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 5.5 in139.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 8.25 in209.6 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 8.25 in209.6 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 150 mm N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 15/16 in N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 15/16 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 15/16 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 15/16 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 5.5 in139.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 15/16 in N/A 8.25 in209.6 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 15/16 in N/A 8.25 in209.6 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A 23134 N/A 5 15/16 in N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Add To Cart
Request Quote
176 - 200 of 497 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »