All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 481
«
6
7
8
9
10
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPH36DK160S
23136
160
mm
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
5.88
in
149.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636K160S
23136
160
mm
8.88
in
225.4
mm
24
in
609.6
mm
26.63
in
676.3
mm
5.25
in
133.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636DK160S
23136
160
mm
8.88
in
225.4
mm
24.13
in
612.8
mm
26.38
in
669.9
mm
6.88
in
174.6
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH036K160S
23136
160
mm
6.69
in
169.9
mm
17.38
in
441.4
mm
19.25
in
488.9
mm
3-3/4
in
95.3
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA30SN36K160S
23136
160
mm
6.69
in
170
mm
16.14
in
410
mm
17.72
in
450
mm
3.94
in
100
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA31SN36K160S
23136
160
mm
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
DAAPF36K160S
23136
160
mm
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA4SD36K605S
23136
6 5/16
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36K605S
23136
6 5/16
in
7-1/2
in
190.5
mm
20.88
in
531.8
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36DK605S
23136
6 5/16
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
5.88
in
149.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636K605S
23136
6 5/16
in
8.88
in
225.4
mm
24
in
609.6
mm
26.63
in
676.3
mm
5.25
in
133.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636DK605S
23136
6 5/16
in
8.88
in
225.4
mm
24.13
in
612.8
mm
26.38
in
669.9
mm
6.88
in
174.6
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH036K605S
23136
6 5/16
in
6.69
in
169.9
mm
17.38
in
441.4
mm
19.25
in
488.9
mm
3-3/4
in
95.3
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA30SN36K605S
23136
6 5/16
in
6.69
in
170
mm
16.14
in
410
mm
17.72
in
450
mm
3.94
in
100
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA31SN36K605S
23136
6 5/16
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
DAAPF36K605S
23136
6 5/16
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA4SD36K606S
23136
6.3750
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36K606S
23136
6.3750
in
7-1/2
in
190.5
mm
20.88
in
531.8
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36DK606S
23136
6.3750
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
5.88
in
149.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636K606S
23136
6.3750
in
8.88
in
225.4
mm
24
in
609.6
mm
26.63
in
676.3
mm
5.25
in
133.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636DK606S
23136
6.3750
in
8.88
in
225.4
mm
24.13
in
612.8
mm
26.38
in
669.9
mm
6.88
in
174.6
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH036K606S
23136
6.3750
in
6.69
in
169.9
mm
17.38
in
441.4
mm
19.25
in
488.9
mm
3-3/4
in
95.3
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA30SN36K606S
23136
6.3750
in
6.69
in
170
mm
16.14
in
410
mm
17.72
in
450
mm
3.94
in
100
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA31SN36K606S
23136
6.3750
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
DAAPF36K606S
23136
6.3750
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
Results 201 - 225 of 481
«
6
7
8
9
10
»