All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Round Flange Block > View Items  

Double Nut Tapered Adapter Round Flange Block

Check up to five results to perform an action.


Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

TAAFK22K100S 22222 100 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAFK22K315S 22222 3 15/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAFK22K400S 22222 4 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAFK26K407S 22226 4 7/16 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAFK26K408S 22226 4 1/2 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAFK26K115S 22226 115 mm 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 1 - 6 of 6 1