Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
351 - 375 of 503 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAATU24K110SB N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SC N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SEB N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SEC N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SEM N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SEN N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SEO N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SET N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SN N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110SO N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU24K110ST N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAATU26K407SM N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SB N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SC N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SEB N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SEC N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SEM N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SEN N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SEO N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SET N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SN N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407SO N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K407ST N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K408SM N/A 22226 N/A 4 1/2 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAATU26K408SB N/A 22226 N/A 4 1/2 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
351 - 375 of 503 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »