Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
501 - 503 of 503 | Results Per Page | View | Unit of Measure
« 21 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAATU36K608SET N/A 23136 N/A 6 1/2 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAATU36K608SO N/A 23136 N/A 6 1/2 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAATU36K608ST N/A 23136 N/A 6 1/2 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
501 - 503 of 503 | Results Per Page | View | Unit of Measure
« 21