Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAATU13K060SEC | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU13K060SEM | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU13K060SEN | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU13K060SEO | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU13K060SET | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU13K060SN | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU13K060SO | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU13K060ST | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAATU15K207SM | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SB | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SC | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SEB | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SEC | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SEM | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SEN | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SEO | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SET | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SN | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207SO | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K207ST | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K208SM | N/A 22215 | N/A 2 1/2 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K208SB | N/A 22215 | N/A 2 1/2 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K208SC | N/A 22215 | N/A 2 1/2 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K208SEB | N/A 22215 | N/A 2 1/2 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAATU15K208SEC | N/A 22215 | N/A 2 1/2 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|