Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| DAAP11K050SC | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SEB | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SEC | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SEM | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SEN | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SEO | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SET | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SN | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050SO | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050ST | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SB | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SC | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SEB | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SEC | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SEM | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SEN | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SEO | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SET | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SN | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050SO | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050ST | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K050SB | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K050SC | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K050SEB | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K050SEC | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|