Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| TAAPKT13K204SO | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K204ST | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SB | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SC | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SEB | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SEC | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SEM | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SEN | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SEO | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SET | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SN | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204SO | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204ST | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SM | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SM | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SM | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K060SM | N/A 22213 | N/A 60 mm | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAASD13K060SM | N/A 22213 | N/A 60 mm | N/A 3.75 in95.3 mm | N/A 9.13 in231.9 mm | N/A 10.38 in263.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAADI13K060SM | N/A 22213 | N/A 60 mm | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAPL13K060SM | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SB | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SC | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SEB | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SEC | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SEM | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|