Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| DAAP13K060SEN | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SEO | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SET | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SN | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060SO | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060ST | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SB | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SC | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SEB | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SEC | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SEM | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SEN | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SEO | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SET | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SN | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060SO | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060ST | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SB | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SC | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SEB | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SEC | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SEM | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SEN | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SEO | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060SET | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|