All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Two-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 158
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAASD10K045S
22210
45
mm
3.13
in
79.5
mm
7.56
in
192
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAADI10K045S
22210
45
mm
2.88
in
73.2
mm
7.38
in
187.5
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAAPN10K045S
22210
45
mm
2.362
in
60
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAAPA10K045S
22210
45
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
DAAP10K045S
22210
45
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
DAAP11K115S
22211
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPA11K115S
22211
1 15/16
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPN11K115S
22211
1 15/16
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAASD11K115S
22211
1 15/16
in
3.25
in
82.6
mm
8.25
in
209.6
mm
9.25
in
235
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAADI11K115S
22211
1 15/16
in
2.88
in
73.2
mm
7.38
in
187.5
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAP11K050S
22211
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPA11K050S
22211
50
mm
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPN11K050S
22211
50
mm
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAASD11K050S
22211
50
mm
3.25
in
82.6
mm
8.25
in
209.6
mm
9.25
in
235
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAADI11K050S
22211
50
mm
2.88
in
73.2
mm
7.38
in
187.5
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAP11K200S
22211
2
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPA11K200S
22211
2
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPN11K200S
22211
2
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAASD11K200S
22211
2
in
3.25
in
82.6
mm
8.25
in
209.6
mm
9.25
in
235
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAADI11K200S
22211
2
in
2.88
in
73.2
mm
7.38
in
187.5
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAPN12K055S
22212
55
mm
2.756
in
70
mm
7
in
177.8
mm
8.63
in
219.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
DAAP13K203S
22213
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.87
in
199.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPA13K203S
22213
2 3/16
in
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPKT13K203S
22213
2 3/16
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAPN13K203S
22213
2 3/16
in
3.15
in
80
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 26 - 50 of 158
1
2
3
4
5
»