All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Two-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 158
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAASD09K107S
22209
1 7/16
in
2.88
in
73.2
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAADI09K107S
22209
1 7/16
in
2.38
in
60.5
mm
6.25
in
158.8
mm
6.63
in
168.4
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAAPN09K107S
22209
1 7/16
in
2.362
in
60
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAAPA09K107S
22209
1 7/16
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
DAAP09K107S
22209
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAASD09K108S
22209
1 1/2
in
2.88
in
73.2
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAADI09K108S
22209
1 1/2
in
2.63
in
66.8
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAAPN09K108S
22209
1 1/2
in
2.362
in
60
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAAPA09K108S
22209
1 1/2
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
DAAP09K108S
22209
1 1/2
in
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAASD09K040S
22209
40
mm
2.88
in
73.2
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAADI09K040S
22209
40
mm
2.63
in
66.8
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAAPN09K040S
22209
40
mm
2.362
in
60
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAAPA09K040S
22209
40
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7
in
177.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
DAAP09K040S
22209
40
mm
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAASD10K111S
22210
1 11/16
in
3.13
in
79.5
mm
7.56
in
192
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAADI10K111S
22210
1 11/16
in
2.63
in
66.8
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAAPN10K111S
22210
1 11/16
in
2.362
in
60
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAAPA10K111S
22210
1 11/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
DAAP10K111S
22210
1 11/16
in
2.13
in
54.1
mm
5.7
in
144.8
mm
6.5
in
165.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAASD10K112S
22210
1 3/4
in
3.13
in
79.5
mm
7.56
in
192
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAADI10K112S
22210
1 3/4
in
2.88
in
73.2
mm
7.38
in
187.5
mm
7.94
in
201.7
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAAPN10K112S
22210
1 3/4
in
2.362
in
60
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAAPA10K112S
22210
1 3/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7
in
177.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
DAAP10K112S
22210
1 3/4
in
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
26600
lbf
118000
N
26300
lbf
117000
N
Results 1 - 25 of 158
1
2
3
4
5
»