All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Two-Bolt Pillow Block > View Items  

Double Nut Tapered Adapter Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 158  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAASD13K203S 22213 2 3/16 in 3.75 in
95.3
mm
9.13 in
231.9
mm
10.38 in
263.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAADI13K203S 22213 2 3/16 in 3 in
76.2
mm
8 in
203.2
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
DAAP13K204S 22213 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.87 in
199.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAAPA13K204S 22213 2 1/4 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAAPKT13K204S 22213 2 1/4 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAAPN13K204S 22213 2 1/4 in 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAASD13K204S 22213 2 1/4 in 3.75 in
95.3
mm
9.13 in
231.9
mm
10.38 in
263.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAADI13K204S 22213 2 1/4 in 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
DAAP13K060S 22213 60 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.87 in
199.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAAPA13K060S 22213 60 mm 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAAPKT13K060S 22213 60 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAAPN13K060S 22213 60 mm 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAASD13K060S 22213 60 mm 3.75 in
95.3
mm
9.13 in
231.9
mm
10.38 in
263.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
TAADI13K060S 22213 60 mm 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
DAAP15K207S 22215 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAAPA15K207S 22215 2 7/16 in 3.25 in
82.6
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAAPKT15K207S 22215 2 7/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAAPN15K207S 22215 2 7/16 in 3.15 in
80
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAASD15K207S 22215 2 7/16 in 4 in
101.6
mm
10 in
254
mm
11.5 in
292.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAADI15K207S 22215 2 7/16 in 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
DAAP15K208S 22215 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAAPA15K208S 22215 2 1/2 in 3.25 in
82.6
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAAPKT15K208S 22215 2 1/2 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAAPN15K208S 22215 2 1/2 in 3.15 in
80
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
TAASD15K208S 22215 2 1/2 in 4 in
101.6
mm
10 in
254
mm
11.5 in
292.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
  Results 51 - 75 of 158  1 2 3 4 5 »