Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| TAAPN17K075SEC | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075SEM | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075SEN | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075SEO | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075SET | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075SN | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075SO | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075ST | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SM | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPA17K300SM | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K300SM | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAASD17K300SM | N/A 22217 | N/A 3 in | N/A 4.75 in120.7 mm | N/A 11 in279.4 mm | N/A 12.5 in317.5 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAADI17K300SM | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.88 in251 mm | N/A 11.5 in292.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAPL17K300SM | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SB | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SC | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SEB | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SEC | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SEM | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SEN | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SEO | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SET | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SN | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300SO | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300ST | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|