Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| TAAPN18K303SEO | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K303SET | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K303SN | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K303SO | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K303ST | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAASD18K304SM | N/A 22218 | N/A 3 1/4 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAADI18K304SM | N/A 22218 | N/A 3 1/4 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SM | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPA18K304SM | N/A 22218 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DAAPL18K304SM | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SB | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SC | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SEB | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SEC | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SEM | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SEN | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SEO | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SET | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SN | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304SO | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304ST | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN19K085SM | N/A 22219 | N/A 85 mm | N/A 4.409 in112 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| TAAPN19K085SB | N/A 22219 | N/A 85 mm | N/A 4.409 in112 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| TAAPN19K085SC | N/A 22219 | N/A 85 mm | N/A 4.409 in112 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| TAAPN19K085SEB | N/A 22219 | N/A 85 mm | N/A 4.409 in112 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|