All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Two-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 158
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAADI15K208S
22215
2 1/2
in
3.25
in
82.6
mm
9.25
in
235
mm
10.25
in
260.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
DAAP15K065S
22215
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPA15K065S
22215
65
mm
3.25
in
82.6
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPKT15K065S
22215
65
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPN15K065S
22215
65
mm
3.15
in
80
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAASD15K065S
22215
65
mm
4
in
101.6
mm
10
in
254
mm
11.5
in
292.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAADI15K065S
22215
65
mm
3.25
in
82.6
mm
9.25
in
235
mm
10.25
in
260.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAPN16K211S
22216
2 11/16
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPA16K211S
22216
2 11/16
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPN16K212S
22216
2 3/4
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPA16K212S
22216
2 3/4
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPN16K070S
22216
70
mm
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAAPA16K070S
22216
70
mm
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
DAAP17K215S
22217
2 15/16
in
3.25
in
82.6
mm
7.88
in
200.2
mm
9.62
in
244.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPA17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPN17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAASD17K215S
22217
2 15/16
in
4.75
in
120.7
mm
11
in
279.4
mm
12.5
in
317.5
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAADI17K215S
22217
2 15/16
in
3.75
in
95.3
mm
9.88
in
251
mm
11.5
in
292.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAP17K075S
22217
75
mm
3.25
in
82.6
mm
7.88
in
200.2
mm
9.62
in
244.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPA17K075S
22217
75
mm
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPN17K075S
22217
75
mm
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAASD17K075S
22217
75
mm
4.75
in
120.7
mm
11
in
279.4
mm
12.5
in
317.5
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAADI17K075S
22217
75
mm
3.75
in
95.3
mm
9.88
in
251
mm
11.5
in
292.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAP17K300S
22217
3
in
3.25
in
82.6
mm
7.88
in
200.2
mm
9.62
in
244.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAPA17K300S
22217
3
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
Results 76 - 100 of 158
1
2
3
4
5
»