Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
976 - 1000 of 1273 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
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
TAAPN20K090SO N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAP22K100SM N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SM N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPN22K100SM N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAPL22K100SM N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SB N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SC N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SEB N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SEC N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SEM N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SEN N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SEO N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SET N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SN N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100SO N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
DAAP22K100ST N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.06 in255.5 mm N/A 12.5 in317.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SB N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SC N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SEB N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SEC N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SEM N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SEN N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SEO N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SET N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAPA22K100SN N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
976 - 1000 of 1273 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »