Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1101 - 1125 of 1273 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
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
TAAPN24K404SC N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SEB N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SEC N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SEM N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SEN N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SEO N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SET N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SN N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404SO N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K404ST N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SM N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SB N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SC N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SEB N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SEC N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SEM N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SEN N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SEO N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SET N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SN N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110SO N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPN24K110ST N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.56 in344.4 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
TAAPA26K407SM N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAPN26K407SM N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAAPA26K407SB N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
1101 - 1125 of 1273 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »