All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Two-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 158
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPN17K300S
22217
3
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAASD17K300S
22217
3
in
4.75
in
120.7
mm
11
in
279.4
mm
12.5
in
317.5
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAADI17K300S
22217
3
in
3.75
in
95.3
mm
9.88
in
251
mm
11.5
in
292.1
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAASD18K080S
22218
80
mm
5.5
in
139.7
mm
13.25
in
336.6
mm
14.25
in
362
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAADI18K080S
22218
80
mm
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAAPN18K080S
22218
80
mm
3.937
in
100
mm
11.25
in
285.8
mm
11.63
in
295.4
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAAPA18K080S
22218
80
mm
4
in
101.6
mm
10
in
254
mm
11.75
in
298.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAASD18K303S
22218
3 3/16
in
5.5
in
139.7
mm
13.25
in
336.6
mm
14.25
in
362
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAADI18K303S
22218
3 3/16
in
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAAPN18K303S
22218
3 3/16
in
3.937
in
100
mm
11.25
in
285.8
mm
11.63
in
295.4
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAAPA18K303S
22218
3 3/16
in
4
in
101.6
mm
10
in
254
mm
11.75
in
298.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAASD18K304S
22218
3 1/4
in
5.5
in
139.7
mm
13.25
in
336.6
mm
14.25
in
362
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAADI18K304S
22218
3 1/4
in
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAAPN18K304S
22218
3 1/4
in
3.937
in
100
mm
11.25
in
285.8
mm
11.63
in
295.4
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAAPA18K304S
22218
3 1/4
in
4
in
101.6
mm
10
in
254
mm
11.75
in
298.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
TAAPN19K085S
22219
85
mm
4.409
in
112
mm
11.25
in
285.8
mm
11.63
in
295.4
mm
99000
lbf
441000
N
86600
lbf
385000
N
DAAP20K307S
22220
3 7/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAPA20K307S
22220
3 7/16
in
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAPN20K307S
22220
3 7/16
in
4.41
in
112
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAASD20K307S
22220
3 7/16
in
5.5
in
139.7
mm
13.25
in
336.6
mm
14.25
in
362
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAADI20K307S
22220
3 7/16
in
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAP20K308S
22220
3 1/2
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAPA20K308S
22220
3 1/2
in
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAPN20K308S
22220
3 1/2
in
4.41
in
112
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAASD20K308S
22220
3 1/2
in
5.5
in
139.7
mm
13.25
in
336.6
mm
14.25
in
362
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 101 - 125 of 158
1
2
3
4
5
»