All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Two-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 158
«
6
7
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAADI20K308S
22220
3 1/2
in
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAP20K090S
22220
90
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAPA20K090S
22220
90
mm
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAPN20K090S
22220
90
mm
4.41
in
112
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAASD20K090S
22220
90
mm
5.5
in
139.7
mm
13.25
in
336.6
mm
14.25
in
362
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAADI20K090S
22220
90
mm
4.5
in
114.3
mm
12.81
in
325.4
mm
13.81
in
350.8
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAP22K100S
22222
100
mm
4.25
in
108
mm
10.06
in
255.5
mm
12.5
in
317.5
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPA22K100S
22222
100
mm
4.94
in
125.5
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPN22K100S
22222
100
mm
4.92
in
125
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAP22K315S
22222
3 15/16
in
4.25
in
108
mm
10.06
in
255.5
mm
12.5
in
317.5
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPA22K315S
22222
3 15/16
in
4.94
in
125.5
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPN22K315S
22222
3 15/16
in
4.92
in
125
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAP22K400S
22222
4
in
4.25
in
108
mm
10.06
in
255.5
mm
12.5
in
317.5
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPA22K400S
22222
4
in
4.94
in
125.5
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPN22K400S
22222
4
in
4.92
in
125
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAPN24K403S
22224
4 3/16
in
5.512
in
140
mm
13.56
in
344.4
mm
14
in
355.6
mm
174000
lbf
772000
N
145000
lbf
647000
N
TAAPN24K404S
22224
4 1/4
in
5.512
in
140
mm
13.56
in
344.4
mm
14
in
355.6
mm
174000
lbf
772000
N
145000
lbf
647000
N
TAAPN24K110S
22224
110
mm
5.512
in
140
mm
13.56
in
344.4
mm
14
in
355.6
mm
174000
lbf
772000
N
145000
lbf
647000
N
TAAPA26K407S
22226
4 7/16
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPN26K407S
22226
4 7/16
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPA26K408S
22226
4 1/2
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPN26K408S
22226
4 1/2
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPA26K115S
22226
115
mm
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPN26K115S
22226
115
mm
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAPN28K125S
22228
125
mm
5.906
in
150
mm
15.13
in
384.3
mm
17.38
in
441.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 126 - 150 of 158
«
6
7