All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Two-Bolt Pillow Block
>
View Items
Double Nut Tapered Adapter Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 158 of 158
«
6
7
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPA28K125S
22228
125
mm
6
in
152.4
mm
15.13
in
384.3
mm
17.38
in
441.3
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAAPN28K415S
22228
4 15/16
in
5.906
in
150
mm
15.13
in
384.3
mm
17.38
in
441.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAAPA28K415S
22228
4 15/16
in
6
in
152.4
mm
15.13
in
384.3
mm
17.38
in
441.3
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAAPN28K500S
22228
5
in
5.906
in
150
mm
15.13
in
384.3
mm
17.38
in
441.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAAPA28K500S
22228
5
in
6
in
152.4
mm
15.13
in
384.3
mm
17.38
in
441.3
mm
237000
lbf
1060000
N
194000
lbf
863000
N
TAAPN30K503S
23130
5 3/16
in
6.3
in
160
mm
17.44
in
443
mm
17.99
in
457
mm
312000
lbf
1390000
N
225000
lbf
1000000
N
TAAPN30K504S
23130
5.2500
in
6.3
in
160
mm
17.44
in
443
mm
17.99
in
457
mm
312000
lbf
1390000
N
225000
lbf
1000000
N
TAAPN30K135S
23130
135
mm
6.3
in
160
mm
17.44
in
443
mm
17.99
in
457
mm
312000
lbf
1390000
N
225000
lbf
1000000
N
Results 151 - 158 of 158
«
6
7