Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
226 - 250 of 287 | Results Per Page | View | Unit of Measure
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
DAAC22K400SM N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
TAACK22K400SM N/A 22222 N/A 4 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SB N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SC N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SEB N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SEC N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SEM N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SEN N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SEO N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SET N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SN N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400SO N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400ST N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N
TAACK24K403SM N/A 22224 N/A 4 3/16 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N
TAACK24K404SM N/A 22224 N/A 4 1/4 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N
TAACK24K110SM N/A 22224 N/A 110 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N
DAAC26K407SM N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
TAACK26K407SM N/A 22226 N/A 4 7/16 in N/A 12.75 in323.9 mm N/A 0.984 in25 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K407SB N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K407SC N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K407SEB N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K407SEC N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K407SEM N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K407SEN N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K407SEO N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N
226 - 250 of 287 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »