Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
|---|---|---|---|---|---|---|
| TAACK22K100SM | N/A 22222 | N/A 100 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SB | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SC | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SEB | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SEC | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SEM | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SEN | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SEO | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SET | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SN | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100SO | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K100ST | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SM | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAACK22K315SM | N/A 22222 | N/A 3 15/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SB | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SC | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SEB | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SEC | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SEM | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SEN | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SEO | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SET | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SN | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315SO | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315ST | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |