All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Piloted Flange Cartridge
>
View Items
Double Nut Tapered Adapter Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 21 of 21
1
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
DAAC11K115S
22211
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAC11K050S
22211
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAC11K200S
22211
2
in
5.38
in
136.7
mm
0.438
in
10
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAC13K203S
22213
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
DAAC13K204S
22213
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
DAAC13K060S
22213
60
mm
6
in
152.4
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
DAAC15K207S
22215
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
54100
lbf
240000
N
49900
lbf
222000
N
DAAC15K208S
22215
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
54100
lbf
240000
N
49900
lbf
222000
N
DAAC15K065S
22215
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
54100
lbf
240000
N
49900
lbf
222000
N
DAAC17K215S
22217
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAC17K075S
22217
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAC17K300S
22217
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAC20K307S
22220
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAC20K308S
22220
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAC20K090S
22220
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAC22K100S
22222
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAC22K315S
22222
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAC22K400S
22222
4
in
9.38
in
238.3
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAC26K407S
22226
4 7/16
in
11-3/4
in
298.5
mm
0.75
in
20
mm
212000
lbf
945000
N
170000
lbf
757000
N
DAAC26K408S
22226
4 1/2
in
11-3/4
in
298.5
mm
0.75
in
20
mm
212000
lbf
945000
N
170000
lbf
757000
N
DAAC26K115S
22226
115
mm
11-3/4
in
298.5
mm
0.75
in
20
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 1 - 21 of 21
1