All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Flange Block > View Items  

Double V-Lock Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 163  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFB15V060S 22215 60 mm 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFC15V060S 22215 60 mm 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFK15V060S 22215 60 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFL14V060S 22214 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFX14V060S 22214 60 mm 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVF14V207S 22214 2 7/16 in 7.6 in
193
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFB15V207S 22215 2 7/16 in 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFC15V207S 22215 2 7/16 in 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFK15V207S 22215 2 7/16 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFL14V207S 22214 2 7/16 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFX14V207S 22214 2 7/16 in 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVF14V208S 22214 2 1/2 in 7.6 in
193
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFB15V208S 22215 2 1/2 in 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFC15V208S 22215 2 1/2 in 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFK15V208S 22215 2 1/2 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFL14V208S 22214 2 1/2 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFX14V208S 22214 2 1/2 in 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVF14V065S 22214 65 mm 7.6 in
193
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFB15V065S 22215 65 mm 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFC15V065S 22215 65 mm 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFK15V065S 22215 65 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVVFL14V065S 22214 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFX14V065S 22214 65 mm 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVF16V211S 22216 2 11/16 in 8.48 in
215.4
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFB17V211S 22217 2 11/16 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
  Results 26 - 50 of 163  1 2 3 4 5 »