All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Flange Block
>
View Items
Double V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 163
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVF11V115S
22211
1 15/16
in
6.18
in
157
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFK11V115S
22211
1 15/16
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFL11V115S
22211
1 15/16
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFX11V115S
22211
1 15/16
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVF11V050S
22211
50
mm
6.18
in
157
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFK11V050S
22211
50
mm
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFL11V050S
22211
50
mm
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFX11V050S
22211
50
mm
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVF11V200S
22211
2
in
6.18
in
157
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFK11V200S
22211
2
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFL11V200S
22211
2
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVFX11V200S
22211
2
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVF12V055S
22212
55
mm
6.89
in
175
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVFK13V055S
22213
55
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVFL12V055S
22212
55
mm
6.38
in
162.1
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVFX12V055S
22212
55
mm
6.36
in
161.5
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVF12V203S
22212
2 3/16
in
6.89
in
175
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVFK13V203S
22213
2 3/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVFL12V203S
22212
2 3/16
in
6.38
in
162.1
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVFX12V203S
22212
2 3/16
in
6.36
in
161.5
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVF12V204S
22212
2 1/4
in
6.89
in
175
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVFK13V204S
22213
2 1/4
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVFL12V204S
22212
2 1/4
in
6.38
in
162.1
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVFX12V204S
22212
2 1/4
in
6.36
in
161.5
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVF14V060S
22214
60
mm
7.6
in
193
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
Results 1 - 25 of 163
1
2
3
4
5
»