All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Flange Block > View Items  

Double V-Lock Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 163  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFC17V211S 22217 2 11/16 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFK17V211S 22217 2 11/16 in 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFL16V211S 22216 2 11/16 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFX16V211S 22216 2 11/16 in 8.5 in
215.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVF16V212S 22216 2 3/4 in 8.48 in
215.4
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFB17V212S 22217 2 3/4 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFC17V212S 22217 2 3/4 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFK17V212S 22217 2 3/4 in 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFL16V212S 22216 2 3/4 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFX16V212S 22216 2 3/4 in 8.5 in
215.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVF16V070S 22216 70 mm 8.48 in
215.4
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFB17V070S 22217 70 mm 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFC17V070S 22217 70 mm 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFK17V070S 22217 70 mm 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFL16V070S 22216 70 mm 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFX16V070S 22216 70 mm 8.5 in
215.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVF16V215S 22216 2 15/16 in 8.48 in
215.4
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFB17V215S 22217 2 15/16 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFC17V215S 22217 2 15/16 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFK17V215S 22217 2 15/16 in 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFL16V215S 22216 2 15/16 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFX16V215S 22216 2 15/16 in 8.5 in
215.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVF16V075S 22216 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFB17V075S 22217 75 mm 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVFC17V075S 22217 75 mm 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
  Results 51 - 75 of 163  1 2 3 4 5 »