Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| QVVFC17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFK17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFL16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFX16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVF16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFB17V212S | Bearing Number N/A 22217 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFC17V212S | Bearing Number N/A 22217 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFK17V212S | Bearing Number N/A 22217 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFL16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFX16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVF16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFB17V070S | Bearing Number N/A 22217 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFC17V070S | Bearing Number N/A 22217 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFK17V070S | Bearing Number N/A 22217 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFL16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFX16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVF16V215S | Bearing Number N/A 22216 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFB17V215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFC17V215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFK17V215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFL16V215S | Bearing Number N/A 22216 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFX16V215S | Bearing Number N/A 22216 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVF16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFB17V075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVFC17V075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |