All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Flange Block
>
View Items
Double V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 163
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVFK17V075S
22217
75
mm
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFL16V075S
22216
75
mm
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVFX16V075S
22216
75
mm
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVF16V300S
22216
3
in
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVFB17V300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFC17V300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFK17V300S
22217
3
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFL16V300S
22216
3
in
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVFX16V300S
22216
3
in
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVF19V080S
22219
80
mm
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V080S
22220
80
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V080S
22220
80
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V080S
22220
80
mm
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V080S
22219
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V080S
22219
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V303S
22219
3 3/16
in
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V303S
22220
3 3/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V303S
22220
3 3/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V303S
22220
3 3/16
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V303S
22219
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V303S
22219
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V304S
22219
3 1/4
in
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V304S
22220
3 1/4
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V304S
22220
3 1/4
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V304S
22220
3 1/4
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 76 - 100 of 163
1
2
3
4
5
»