All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Flange Block
>
View Items
Double V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 163
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVFL19V304S
22219
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V304S
22219
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V085S
22219
85
mm
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V085S
22220
85
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V085S
22220
85
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V085S
22220
85
mm
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V085S
22219
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V085S
22219
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V307S
22219
3 7/16
in
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V307S
22220
3 7/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V307S
22220
3 7/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V307S
22220
3 7/16
in
11.84
in
300.7
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V307S
22219
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V307S
22219
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V308S
22219
3 1/2
in
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V308S
22220
3 1/2
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V308S
22220
3 1/2
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V308S
22220
3 1/2
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V308S
22219
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V308S
22219
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V090S
22219
90
mm
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V090S
22220
90
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V090S
22220
90
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V090S
22220
90
mm
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V090S
22219
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
Results 101 - 125 of 163
1
2
3
4
5
»