All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Flange Block > View Items  

Double V-Lock Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 163 « 6 7 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFX19V090S 22219 90 mm 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVF22V311S 22222 3 11/16 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFB22V311S 22222 3 11/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFC22V311S 22222 3 11/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFL22V311S 22222 3 11/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFX22V311S 22222 3 11/16 in 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVF22V312S 22222 3 3/4 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFB22V312S 22222 3 3/4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFC22V312S 22222 3 3/4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFL22V312S 22222 3 3/4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFX22V312S 22222 3 3/4 in 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVF22V100S 22222 100 mm 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFB22V100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFC22V100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFL22V100S 22222 100 mm 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFX22V100S 22222 100 mm 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVF22V315S 22222 3 15/16 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFB22V315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFC22V315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFL22V315S 22222 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFX22V315S 22222 3 15/16 in 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVF22V400S 22222 4 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFB22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFC22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFL22V400S 22222 4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
  Results 126 - 150 of 163 « 6 7