Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QVVPH26V407SN | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 16 in406.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V407SO | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 16 in406.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V407ST | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 16 in406.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V407SO | N/A 22226 | N/A 4 7/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407SB | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407SEM | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407SEO | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407SET | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407SN | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407SO | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407ST | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362.0 mm | N/A 16 in406.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPR26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V408SB | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V408SEO | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V408SO | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V408ST | N/A 22226 | N/A 4 1/2 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V408SEM | N/A 22226 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V408ST | N/A 22226 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V115SM | N/A 22226 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V115SM | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|