Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| QVVPX26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPR26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPF26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPG26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 14.46 in367.3 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPH26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPK26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPX26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPR26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPF28V125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.75 in349.3 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPG28V125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPH28V125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPX28V125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPR28V125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPF28V415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.75 in349.3 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPG28V415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPH28V415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPX28V415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPR28V415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPK28V415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.5 in444.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPF28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.75 in349.3 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPG28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPH28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPX28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPR28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVPK28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.5 in444.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |