All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Piloted Flange Cartridge > View Items  

Double V-Lock Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 68 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVCW16V070S 22216 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVC16V215S 22216 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVCW16V215S 22216 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVC16V075S 22216 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVCW16V075S 22216 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVC16V300S 22216 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVCW16V300S 22216 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVC19V080S 22219 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVCW19V080S 22219 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVC19V303S 22219 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVCW19V303S 22219 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVC19V304S 22219 3 1/4 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVCW19V304S 22219 3 1/4 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVC19V085S 22219 85 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVCW19V085S 22219 85 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVC19V307S 22219 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVCW19V307S 22219 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVC19V308S 22219 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVCW19V308S 22219 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVC19V090S 22219 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVCW19V090S 22219 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVC22V311S 22222 3 11/16 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVCW22V311S 22222 3 11/16 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVC22V312S 22222 3 3/4 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVCW22V312S 22222 3 3/4 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
  Results 26 - 50 of 68 1 2 3