All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Piloted Flange Cartridge
>
View Items
Double V-Lock Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 68
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
Pilot Diameter
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVC11V115S
22211
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVCW11V115S
22211
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVC11V050S
22211
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVCW11V050S
22211
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVC11V200S
22211
2
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVCW11V200S
22211
2
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVC12V055S
22212
55
mm
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVCW12V055S
22212
55
mm
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVC12V203S
22212
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVCW12V203S
22212
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVC12V204S
22212
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVCW12V204S
22212
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVC14V060S
22214
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V060S
22214
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC14V207S
22214
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V207S
22214
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC14V208S
22214
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V208S
22214
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC14V065S
22214
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V065S
22214
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC16V211S
22216
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVCW16V211S
22216
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVC16V212S
22216
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVCW16V212S
22216
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVC16V070S
22216
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
Results 1 - 25 of 68
1
2
3