All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Piloted Flange Cartridge > View Items  

Double V-Lock Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 68 of 68 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVC22V100S 22222 100 mm 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVCW22V100S 22222 100 mm 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVC22V315S 22222 3 15/16 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVCW22V315S 22222 3 15/16 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVC22V400S 22222 4 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVCW22V400S 22222 4 in 9.38 in
238.3
mm
0.75 in
20
mm
8.125 in
206.4
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVC26V110S 22226 110 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVCW26V110S 22226 110 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVC26V407S 22226 4 7/16 in 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVCW26V407S 22226 4 7/16 in 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVC26V408S 22226 4 1/2 in 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVCW26V408S 22226 4 1/2 in 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVC26V115S 22226 115 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVCW26V115S 22226 115 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
10.25 in
260.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVCW28V125S 22228 125 mm 12-3/4 in
323.9
mm
0.875 in
24
mm
11 in
279.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVCW28V415S 22228 4 15/16 in 12-3/4 in
323.9
mm
0.875 in
24
mm
11 in
279.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVCW28V500S 22228 5 in 12-3/4 in
323.9
mm
0.875 in
24
mm
11 in
279.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVCW28V130S 22228 130 mm 12-3/4 in
323.9
mm
0.875 in
24
mm
11 in
279.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
  Results 51 - 68 of 68 1 2 3