All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Round Flange Block
>
View Items
Double V-Lock Round Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 53 of 53
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVFX28V500S
22228
5
in
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVVFY28V130S
22228
130
mm
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVVFX28V130S
22228
130
mm
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 51 - 53 of 53
1
2
3