All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Round Flange Block > View Items  

Double V-Lock Round Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 53 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFY11V115S 22211 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVFY11V050S 22211 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVFY11V200S 22211 2 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVFY12V055S 22212 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVFY12V203S 22212 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVFY12V204S 22212 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVFY14V060S 22214 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFY14V207S 22214 2 7/16 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFY14V208S 22214 2 1/2 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFY14V065S 22214 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVVFY16V211S 22216 2 11/16 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFY16V212S 22216 2 3/4 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFY16V070S 22216 70 mm 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFY16V215S 22216 2 15/16 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFY16V075S 22216 75 mm 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFY16V300S 22216 3 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVFY19V080S 22219 80 mm 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVFY19V303S 22219 3 3/16 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVFY19V304S 22219 3 1/4 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVFY19V085S 22219 85 mm 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVFY19V307S 22219 3 7/16 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVFY19V308S 22219 3 1/2 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVFY19V090S 22219 90 mm 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVFY22V311S 22222 3 11/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVFK22V311S 22222 3 11/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
  Results 1 - 25 of 53 1 2 3