All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Two-Bolt Pillow Block
>
View Items
Double V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 160
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVP11V115S
22211
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPL11V115S
22211
1 15/16
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPN11V115S
22211
1 15/16
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVSN11V115S
22211
1 15/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVP11V050S
22211
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPL11V050S
22211
50
mm
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPN11V050S
22211
50
mm
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVSN11V050S
22211
50
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVP11V200S
22211
2
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPL11V200S
22211
2
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPN11V200S
22211
2
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVSN11V200S
22211
2
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVP12V055S
22212
55
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPA13V055S
22213
55
mm
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPKT13V055S
22213
55
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPL12V055S
22212
55
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVSN12V055S
22212
55
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVP12V203S
22212
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPA13V203S
22213
2 3/16
in
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPKT13V203S
22213
2 3/16
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPL12V203S
22212
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPN13V203S
22213
2 3/16
in
3.15
in
80
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVSN12V203S
22212
2 3/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVP12V204S
22212
2 1/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPA13V204S
22213
2 1/4
in
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 1 - 25 of 160
1
2
3
4
5
»