All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Two-Bolt Pillow Block > View Items  

Double V-Lock Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 160  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVP11V115S 22211 1 15/16 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVPL11V115S 22211 1 15/16 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVPN11V115S 22211 1 15/16 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVSN11V115S 22211 1 15/16 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVP11V050S 22211 50 mm 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVPL11V050S 22211 50 mm 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVPN11V050S 22211 50 mm 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVSN11V050S 22211 50 mm 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVP11V200S 22211 2 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVPL11V200S 22211 2 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVPN11V200S 22211 2 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVSN11V200S 22211 2 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVVP12V055S 22212 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVPA13V055S 22213 55 mm 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVVPKT13V055S 22213 55 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVVPL12V055S 22212 55 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVSN12V055S 22212 55 mm 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVP12V203S 22212 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVPA13V203S 22213 2 3/16 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVVPKT13V203S 22213 2 3/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVVPL12V203S 22212 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVPN13V203S 22213 2 3/16 in 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVVSN12V203S 22212 2 3/16 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVP12V204S 22212 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
CAD Icon (for items table)
QVVPA13V204S 22213 2 1/4 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 1 - 25 of 160  1 2 3 4 5 »