Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
551 - 575 of 787 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
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
Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPN19V080SEO N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V080SET N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V080SO N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V080ST N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V303SM N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V303SM N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPL19V303SM N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVSN19V303SM N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V303SM N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V303SET N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V303ST N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V303SEM N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPA20V303SET N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPA20V303SO N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPA20V303ST N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVVPL19V303SEM N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPL19V303SEN N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPL19V303SN N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V303SEM N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V303SEO N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V303SET N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V303SO N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPN19V303ST N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVP19V304SM N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVPA20V304SM N/A 22220 N/A 3 1/4 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
551 - 575 of 787 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »