Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
751 - 775 of 787 | Results Per Page | View | Unit of Measure
« 31 32 
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
Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPN26V408ST N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPA26V115SM N/A 22226 N/A 115 mm N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPN26V115SM N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVSN26V115SM N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPN26V115SEM N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPN26V115SEO N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPN26V115SET N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPN26V115SO N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVPN26V115ST N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QVVSN28V125SM N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V125SM N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V125SEM N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V125SEO N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V125SET N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V125SO N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V125ST N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVSN28V415SM N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V415SM N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V415SEM N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V415SEO N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V415SET N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V415SO N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V415ST N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVSN28V500SM N/A 22228 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
QVVPN28V500SM N/A 22228 N/A 5 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
751 - 775 of 787 | Results Per Page | View | Unit of Measure
« 31 32