All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Two-Bolt Pillow Block
>
View Items
Double V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 160
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVPXT16V215S
22216
2 15/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVSN16V215S
22216
2 15/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVP16V075S
22216
75
mm
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVPA17V075S
22217
75
mm
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVPL16V075S
22216
75
mm
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVPN17V075S
22217
75
mm
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVPXT16V075S
22216
75
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVSN16V075S
22216
75
mm
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVP16V300S
22216
3
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVPA17V300S
22217
3
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVPL16V300S
22216
3
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVPN17V300S
22217
3
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVPXT16V300S
22216
3
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVSN16V300S
22216
3
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVP19V080S
22219
80
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPA20V080S
22220
80
mm
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVPL19V080S
22219
80
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVSN19V080S
22219
80
mm
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVP19V303S
22219
3 3/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPA20V303S
22220
3 3/16
in
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVPL19V303S
22219
3 3/16
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVSN19V303S
22219
3 3/16
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVP19V304S
22219
3 1/4
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVPA20V304S
22220
3 1/4
in
4.5
in
114.3
mm
10.88
in
276.4
mm
12.88
in
327.2
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVPL19V304S
22219
3 1/4
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
99000
lbf
441000
N
86600
lbf
385000
N
Results 76 - 100 of 160
1
2
3
4
5
»